IESNA:LM-63-2002
[TEST]P945690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-760-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7910
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
798 829.2 887.1 952.6 1009.6 1060.1 1100.1 1126.3 1136.3 1146.3
1186.7 1221.7 1273 1381.8 1537.6 1723 1909.3 2090.1 2250.1 2380.1
2524.3 2656.8 2793.1 2921 3035.2 3073.5 3008.5 2848.9 2428.5 1564.7
570.9 207.9 109.2 60.4 32.5 9.6 0
798 834.6 894.2 958.8 1018 1065.9 1107.6 1132.6 1143 1152.6
1188.4 1221.3 1268.4 1367.2 1518.4 1699.3 1879.3 2065.1 2227.6 2375.1
2510.6 2664.3 2793.5 2921.8 3041 3094.8 3057.3 2911.8 2522.7 1691.4
648.4 227.5 120 65.4 34.6 11.7 0
798 829.6 885.9 949.2 1005.1 1053.4 1090.9 1115.5 1125.1 1129.2
1157.2 1194.7 1236.7 1315.9 1450.1 1619.7 1813.4 2008.9 2186.4 2331.4
2463.9 2612.2 2778.9 2943.5 3100.2 3226.4 3311.9 3306.9 3015.6 2220.6
1031.7 336.7 172.5 96.7 45.4 15 0
798 825.1 876.7 935.5 986.3 1030.5 1066.3 1088 1097.1 1100.1
1115.1 1155.1 1195.5 1242.6 1331.7 1460.9 1618.4 1795.1 1983.9 2176.4
2366 2563.5 2772.3 3002.3 3237.7 3421.9 3574 3733.6 3793.1 3302.7
2073 796.7 309.2 167.9 91.7 29.2 0
798 823 868.4 920.9 968 1009.2 1043.8 1066.3 1077.1 1082.6
1090.1 1116.3 1160.1 1196.3 1241.3 1318.8 1433 1573.8 1738.9 1933.5
2162.2 2420.6 2691.4 3005.6 3281.9 3554.8 3835.6 4176.5 4567.8 4654.9
3907.3 2403.1 1029.6 463.8 226.7 88.8 0
798 817.5 855.1 898.8 943 984.2 1019.2 1045.9 1061.3 1072.6
1081.3 1098 1131.7 1174.7 1210.5 1252.2 1321.7 1423.4 1561.8 1719.3
1899.7 2101 2323.5 2580.2 2874.3 3235.2 3664 4179.8 4885.3 5549.1
5515.3 4425.3 2628.1 1123.8 389.6 87.5 0
798 817.1 853.4 898.4 940.1 980.5 1015.9 1043.4 1060.1 1072.1
1080.9 1097.6 1129.2 1171.3 1208.8 1249.7 1313.8 1405.9 1544.7 1689.7
1875.5 2058.5 2276.8 2527.2 2824.3 3186 3615.2 4134.4 4841.5 5546.6
5531.6 4459 2681 1155.5 398.4 89.6 0
798 813.8 843.8 880.9 920.1 958.4 995.9 1026.7 1048 1064.2
1080.5 1101.7 1125.5 1148 1179.2 1223 1273.4 1336.7 1431.8 1563.8
1725.9 1917.2 2147.2 2429.7 2763.5 3149.8 3575.6 4041.5 4602.4 5108.6
5022 4014.8 2386 942.6 281.7 55.8 0
798 811.7 833 863.8 898.4 934.2 971.7 1005.5 1033.4 1058.4
1083 1109.7 1131.7 1150.5 1174.2 1202.6 1250.1 1319.2 1426.3 1578.4
1780.5 2035.1 2334.7 2667.7 3011.8 3373.5 3749.4 4152.3 4554.4 4681.5
4273.6 3041.9 1429.7 502.9 200.4 79.2 0
798 805.9 820.5 842.6 870.9 903 938.8 972.1 1003 1033.4
1063.4 1093.4 1118.8 1142.6 1167.2 1195.1 1237.6 1307.6 1426.3 1600.9
1842.2 2137.2 2461.4 2796.8 3141.9 3494.4 3863.2 4196.1 4342.8 4057.7
3134.4 1573 473.8 200.8 117.9 59.6 0
798 804.2 813.4 830.5 852.6 879.6 908.8 940.1 970.5 1001.7
1035.5 1070.5 1105.5 1135.9 1169.7 1209.2 1267.6 1361.7 1504.7 1707.6
2001 2344.7 2745.6 3158.9 3593.6 3956.9 4255.3 4352.3 4079 3271.4
2038 807.5 242.1 100 48.3 15.8 0
798 801.7 809.2 823.8 845.5 867.6 896.3 925.9 955.5 984.6
1018.8 1055.9 1093 1126.7 1166.3 1210.5 1275.9 1365.1 1498 1689.7
1953 2288.1 2672.7 3065.2 3426.9 3704.8 3844 3758.6 3384 2574.3
1472.2 561.3 194.6 79.6 34.6 7.1 0
798 800.5 805 820.5 839.2 862.1 886.7 913.4 941.7 968.8
999.6 1034.6 1068 1101.7 1138 1180.9 1233.4 1306.3 1401.8 1530.1
1714.3 1964.7 2264.3 2567.7 2821.8 2965.2 2941.8 2741 2377.6 1773
973.4 374.2 146.3 72.9 46.3 17.5 0
798 795.9 800.9 813.4 830.9 852.6 876.3 899.6 922.1 941.7
963.4 983.4 1001.7 1016.3 1022.6 1021.7 1011.7 993.4 970.5 948.8
928.8 920.5 920.5 903.8 836.3 706.3 540 391.7 291.7 226.3
181.7 150 124.2 98.3 65 27.5 0
798 793.8 798.4 813 832.1 853.4 876.3 898.8 920.5 934.2
940.9 938.8 930.5 912.1 883 844.6 798.4 747.5 693.4 631.7
571.7 513.8 458.4 407.1 360.4 323.4 290.4 266.3 243.3 219.2
189.6 160.4 127.5 94.2 57.1 25.8 0
798 791.3 799.2 814.2 834.6 857.6 883.8 908 922.6 928.4
921.3 903.4 880.9 852.1 820.9 784.2 738.8 687.5 632.1 573.8
516.3 462.5 415.4 375.4 340 310.9 286.3 272.1 254.2 230.8
201.7 162.1 125.4 89.2 51.7 26.7 0
798 790.9 799.6 818 840.1 867.1 894.2 913 921.7 920.5
910.5 895.9 870.5 835.9 795.9 755.5 712.5 663 608 551.7
499.6 456.3 417.5 384.2 353.8 326.7 310.9 296.3 296.7 298.8
279.2 243.8 216.7 168.3 116.7 77.9 0
798 793 803.8 823.4 851.3 878 899.2 915.9 921.3 920.1
911.7 893.8 863.8 827.1 784.2 739.2 683.4 623.4 565 512.9
468.8 431.7 400.4 373.4 346.7 322.9 302.9 326.7 372.5 392.9
382.5 365.9 350.9 283.4 227.1 161.3 0
798 793.4 806.7 830.1 856.7 884.6 904.6 916.7 920.5 919.6
912.1 895.1 866.7 830.9 778.8 718.8 648.8 583 519.6 470.9
425.9 391.7 363.4 340.9 318.8 289.6 301.7 331.7 347.1 340
321.7 320.4 278.8 227.9 192.9 137.1 0
798 793.8 808.8 833.8 863 888.8 907.1 917.6 921.7 920.5
913 898 875.9 840.1 783.4 709.2 627.1 548.8 480.9 425
379.6 347.9 325.4 306.7 277.1 271.7 287.5 305.4 299.6 282.9
270 257.1 210.4 172.1 145.4 102.9 0
798 794.2 810.5 836.7 868.4 893 911.7 922.6 928 926.7
918 905.9 883.8 843 780.5 699.2 607.5 516.3 439.2 384.6
347.1 320.4 300.9 281.3 255.8 262.9 277.5 285.9 276.7 305.9
280.9 250.8 188.3 152.1 125.4 77.1 0
798 795.9 811.3 837.6 867.1 894.6 913.4 924.2 930.5 930.9
924.6 913.8 892.6 853.4 789.6 705.5 608.8 513.4 434.2 380
345 318.4 298.4 277.1 252.5 260 274.2 282.5 272.9 303.4
280.9 228.8 182.1 150.4 125 60.4 0
